Download document () of 20
We make what matters work*

174086

Eaton xEnergy Main LV systems LV switchgear. Isolation for busbar support base, vertical

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174086
EAN
4015081705467
Product Length/Depth
4 mm
Product Height
60 mm
Product Width
690 mm
Product Weight
0.23 kg
Compliances
RoHS conform

Product specifications

Color
Red
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
800 mm
Material
Other
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.