Knowledge Search
Download document () of 20
We make what matters work*

1741

Eaton Crouse-Hinds series FMC clamp type connector, FMC, 90° angle, Insulated, Malleable iron, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series FMC clamp type connector
Catalog Number
1741
UPC
784564117410
Product Length/Depth
4.88 in
Product Height
4.88 in
Product Width
1.5 in
Product Weight
1.88 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
FMC
Style
Clamp
Material
Malleable iron
Connector type
90° angle
Insulator
Insulated
Trade size
1-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.