Download document () of 20
We make what matters work*

174167

Eaton xComfort IKA LV systems Final Distribution Boards. IKA distribution board plugs, spare part

General specifications

Product Name
Eaton xComfort IKA other accessory
Catalog Number
174167
EAN
4015081706297
Product Length/Depth
18 mm
Product Height
11 mm
Product Width
18 mm
Product Weight
0.004 kg
Compliances
RoHS conform

Product specifications

Used with
Replacement plug
IKA professional distribution board
IKA industrial distribution board
IKA standard distribution board
Spare parts
Type
  • IKA industrial distribution board
  • IKA professional distribution board
  • IKA standard distribution board
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.