Download document () of 20
We make what matters work*

174171

Eaton xComfort IKA LV systems Final Distribution Boards. IKA replacement or expansion terminal, N/PE-8

General specifications

Product Name
Eaton xComfort IKA screw-type terminal
Catalog Number
174171
EAN
4015081706334
Product Length/Depth
15 mm
Product Height
30 mm
Product Width
180 mm
Product Weight
0.095 kg
Compliances
RoHS conform

Product specifications

Used with
IP2X screw terminal
Spare parts
IKA industrial distribution board
Accessory consideration
IKA professional distribution board
IKA standard distribution board
Type
  • IKA industrial distribution board
  • IKA professional distribution board
  • IKA standard distribution board
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.