Download document () of 20
We make what matters work*

174177

Eaton xComfort IKA LV systems Final Distribution Boards. IKA replacement or expansion terminal, N/PE-54

General specifications

Product Name
Eaton xComfort IKA screw-type terminal
Catalog Number
174177
EAN
4015081706396
Product Length/Depth
15 mm
Product Height
30 mm
Product Width
295 mm
Product Weight
0.13 kg
Compliances
RoHS conform

Product specifications

Used with
IP2X screw terminal
IKA industrial distribution board
IKA standard distribution board
Spare parts
Accessory consideration
IKA professional distribution board
Type
  • IKA industrial distribution board
  • IKA professional distribution board
  • IKA standard distribution board
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.