Download document () of 20
We make what matters work*

174178

Eaton xComfort IKA LV systems Final Distribution Boards. IKA quick-release pin, spare part

General specifications

Product Name
Eaton xComfort IKA other accessory
Catalog Number
174178
EAN
4015081706402
Product Length/Depth
15 mm
Product Height
46 mm
Product Width
15 mm
Product Weight
0.002 kg
Compliances
RoHS conform

Product specifications

Used with
Replacement cover bolts
IKA industrial distribution board
IKA professional distribution board
IKA standard distribution board
Spare parts
Type
  • IKA industrial distribution board
  • IKA professional distribution board
  • IKA standard distribution board
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.