Download document () of 20
We make what matters work*

174179

Eaton xComfort IKA LV systems Final Distribution Boards. Transparent door for IP65 IKA compact distribution board for damp locations, spare part, 1-row 4 SU, incl. lock mechanism

General specifications

Product Name
Eaton xComfort IKA door
Catalog Number
174179
EAN
4015081706419
Product Length/Depth
40 mm
Product Height
231 mm
Product Width
166 mm
Product Weight
0.015 kg
Compliances
RoHS conform

Product specifications

Used with
Replacement door
IKA industrial distribution board
IKA professional distribution board
IKA standard distribution board
Spare parts
Type
  • IKA industrial distribution board
  • IKA professional distribution board
  • IKA standard distribution board
  • Spare parts
Accessory/spare part type
IKA
Door
Spare part
Functions
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.