Download document () of 20
We make what matters work*

174183

Eaton xComfort IKA LV systems Final Distribution Boards. Transparent door for IP65 IKA compact distribution board for damp locations, spare part, 2-rows 24 SU, incl. lock mechanism

General specifications

Product Name
Eaton xComfort IKA door
Catalog Number
174183
EAN
4015081706457
Product Length/Depth
45 mm
Product Height
436 mm
Product Width
310 mm
Product Weight
0.125 kg
Compliances
RoHS conform

Product specifications

Used with
Replacement door
IKA professional distribution board
IKA industrial distribution board
Spare parts
IKA standard distribution board
Type
  • IKA industrial distribution board
  • IKA professional distribution board
  • IKA standard distribution board
  • Spare parts
Accessory/spare part type
IKA
Door
Spare part
Functions
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.