Download document () of 20
We make what matters work*

174186

Eaton xComfort IKA LV systems Final Distribution Boards. IKA hinge, spare part

General specifications

Product Name
Eaton xComfort IKA other accessory
Catalog Number
174186
EAN
4015081706488
Product Length/Depth
16 mm
Product Height
20 mm
Product Width
19 mm
Product Weight
0.019 kg
Compliances
RoHS conform

Product specifications

Used with
Replacement hinge
IKA standard distribution board
IKA industrial distribution board
IKA professional distribution board
Spare parts
Type
  • IKA industrial distribution board
  • IKA professional distribution board
  • IKA standard distribution board
  • Spare parts
Accessory/spare part type
Other
Spare part
Functions
Spare part

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.