Download document () of 20
We make what matters work*

174273

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed, for WxD = 650 x 400mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
174273
EAN
4015081707355
Product Length/Depth
282 mm
Product Height
18 mm
Product Width
557 mm
Product Weight
2.6 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
650 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.