Download document () of 20
We make what matters work*

174286

Eaton xEnergy Light LV systems LV switchgear. Rear wall closed, for HxW = 1400 x 650mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
174286
EAN
4015081707485
Product Length/Depth
15 mm
Product Height
1350 mm
Product Width
560 mm
Product Weight
10 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
20 mm
Suitable for enclosure building width
650 mm
Material
Steel
Suitable for
Rear panel use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.