Download document () of 20
We make what matters work*

174315
XVTL-ICD-16

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. 200-mm interior cabling box, kit for partitioned configuration, L = 1600 mm

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
174315
EAN
4015081707775
Product Length/Depth
1499 mm
Product Height
60 mm
Product Width
194.2 mm
Product Weight
12.9 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Model
Other
Material
Metal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.