Download document () of 20
We make what matters work*

174322

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Partition, horizontal W = 800 mm, D = 300 mm

General specifications

Product Name
Eaton xEffect xVtl partition
Catalog Number
174322
EAN
4015081707843
Product Length/Depth
179 mm
Product Height
50 mm
Product Width
833.6 mm
Product Weight
3.1 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 4a
Internal separation form 3b
Internal separation form 2b
Internal separation form 2a
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.