Download document () of 20
We make what matters work*

174325
XVTL-AB-65

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Cable anchoring rail, for W=650mm

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
174325
EAN
4015081707874
Product Length/Depth
30 mm
Product Height
17 mm
Product Width
555 mm
Product Weight
0.5 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Model
Cable guard rail
Material
Metal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.