Download document () of 20
We make what matters work*

174326

Eaton xEnergy Main LV systems LV switchgear. Branding strip, W=650mm, blue

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174326
EAN
4015081707881
Product Length/Depth
50 mm
Product Height
66 mm
Product Width
646 mm
Product Weight
1.2 kg
Compliances
RoHS conform

Product specifications

RAL-number
5017
Color
Blue
Material
Metal
Mounting position
Scaffold
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.