Download document () of 20
We make what matters work*

174343

Eaton xEnergy Basic LV systems Low voltage switchgear. Steel sheet door with clip-down handle IP55 HxW=2030x570mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
174343
EAN
4015081708055
Product Length/Depth
60 mm
Product Height
2027 mm
Product Width
566 mm
Product Weight
11.5 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP55
NEMA Other
Suitable for height
2060 mm
Suitable for width
600 mm
Cover/door type
Rotary lever
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.