Download document () of 20
We make what matters work*

174346

Eaton xEnergy Basic LV systems Low voltage switchgear. Steel sheet door with clip-down handle IP55 HxW=1530x770mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
174346
EAN
4015081708086
Product Length/Depth
60 mm
Product Height
1527 mm
Product Width
766 mm
Product Weight
12.3 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP54
NEMA Other
Suitable for height
1560 mm
Suitable for width
800 mm
Cover/door type
Rotary lever
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.