Download document () of 20
We make what matters work*

174352

Eaton xEnergy Basic LV systems Low voltage switchgear. Side cover set for base, HxD=100x270mm, open-open

General specifications

Product Name
Eaton xEnergy Basic base element
Catalog Number
174352
EAN
4015081708147
Product Length/Depth
266 mm
Product Height
110 mm
Product Width
56 mm
Product Weight
1.2 kg
Compliances
RoHS conform

Product specifications

Special features
Open-open area
Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP54
Load capacity - max
250 kg
RAL-number
7035
Suitable for enclosure building length/depth
270 mm
Suitable for enclosure building width
56 mm
Suitable for width
270 mm
Application
Plinth
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Base side set
Mounting method
Surface mounting
Functions
Additional equipment
Impact strength
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.