Download document () of 20
We make what matters work*

174355

Eaton xEnergy Basic LV systems Low voltage switchgear. Internal cable duct / separation frame HxW=1950x200mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
174355
EAN
4015081708178
Product Length/Depth
75 mm
Product Height
2025 mm
Product Width
691 mm
Product Weight
17.1 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Light gray (RAL 7035)
Gray
RAL-number
7035
Suitable for enclosure building height
1950 mm
Suitable for enclosure building width
200 mm
Application
Partitioned configuration in floor standing distribution board
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Other
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.