Download document () of 20
We make what matters work*

174356

Eaton xEnergy Basic LV systems Low voltage switchgear. Internal cable duct / separation frame HxW=1450x400mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
174356
EAN
4015081708185
Product Length/Depth
75 mm
Product Height
1525 mm
Product Width
891 mm
Product Weight
16.6 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Gray
Light gray (RAL 7035)
RAL-number
7035
Suitable for enclosure building height
1450 mm
Suitable for enclosure building width
400 mm
Application
Partitioned configuration in surface-mounted service distribution board
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Other
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.