Download document () of 20
We make what matters work*

174374

Eaton xEnergy Basic LV systems Low voltage switchgear. Steel sheet door with clip-down handle IP55 HxW=1230x570mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
174374
EAN
4015081708369
Product Length/Depth
60 mm
Product Height
1227 mm
Product Width
566 mm
Product Weight
7 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP54
NEMA Other
Suitable for height
1260 mm
Suitable for width
600 mm
Cover/door type
Rotary lever
Material
Steel
Sheet steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.