Download document () of 20
We make what matters work*

174381

Eaton xEnergy Basic LV systems Low voltage switchgear. Fixing brackets for maximum installation depth for XVTL

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
174381
EAN
4015081708437
Product Length/Depth
40 mm
Product Height
50 mm
Product Width
127 mm
Product Weight
0.7 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Application
NZM mounting plate installed symmetrically at max. depth
Material
Metal
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.