Download document () of 20
We make what matters work*

174382

Eaton xEnergy Basic LV systems Low voltage switchgear. DIN-rail for MPL-NZM1X-600

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
174382
EAN
4015081708444
Product Length/Depth
25 mm
Product Height
35 mm
Product Width
314 mm
Product Weight
0.2 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Stainless steel
RAL-number
0
Suitable for enclosure building width
600 mm
Suitable for width
600 mm
Application
NZM1 mounting plate, symmetrical, width 600mm
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Aluminum
Model
Support rail
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment
Number of module space units (total)
17

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.