Download document () of 20
We make what matters work*

174386

Eaton xEnergy Basic LV systems Low voltage switchgear. Fixing material for cable duct vertical C-profile H=8mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
174386
EAN
4015081708482
Product Length/Depth
18 mm
Product Height
78 mm
Product Width
55 mm
Product Weight
0.15 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building width
600 mm
Application
Cable duct
Material
Metal
Housing material
Sheet steel
Model
Corner set
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.