Download document () of 20
We make what matters work*

174387

Eaton xEnergy Basic LV systems Low voltage switchgear. Fixing material for cable duct vertical C-profile H=49mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
174387
EAN
4015081708499
Product Length/Depth
60 mm
Product Height
78 mm
Product Width
57 mm
Product Weight
0.35 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
Galvanized
Color
Stainless steel
RAL-number
0
Suitable for enclosure building width
600 mm
Application
Cable duct
Material
Metal
Housing material
Sheet steel
Model
Corner set
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.