Download document () of 20
We make what matters work*

174389

Eaton xEnergy Basic LV systems Low voltage switchgear. Internal cable duct / separation frame HxW=1950x400mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
174389
EAN
4015081708512
Product Length/Depth
75 mm
Product Height
2025 mm
Product Width
891 mm
Product Weight
24.2 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Gray
Light gray (RAL 7035)
RAL-number
7035
Suitable for enclosure building height
1950 mm
Suitable for enclosure building width
400 mm
Application
Partitioned configuration in floor standing distribution board
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Other
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.