Download document () of 20
We make what matters work*

174390

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate NZM1 symmetrical W=600mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
174390
EAN
4015081708529
Product Length/Depth
96 mm
Product Height
199 mm
Product Width
492 mm
Product Weight
2.2 kg
Compliances
RoHS conform

Product specifications

Used with
NZM1
Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
600 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Universal
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment
Mounting position within enclosure
Symmetrical

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.