Download document () of 20
We make what matters work*

174404

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate NZM3 symmetrical W=800mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
174404
EAN
4015081708666
Product Length/Depth
44 mm
Product Height
299 mm
Product Width
692 mm
Product Weight
3.9 kg
Compliances
RoHS conform

Product specifications

Used with
NZM3
Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
800 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Universal
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment
Mounting position within enclosure
Symmetrical

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.