Download document () of 20
We make what matters work*

174406

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate NZM4 symmetrical for XVTL W=800mm

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
174406
EAN
4015081708680
Product Length/Depth
25 mm
Product Height
589 mm
Product Width
692 mm
Product Weight
7 kg
Compliances
RoHS conform

Product specifications

Used with
NZM4
Type
Additional equipment
Features
Perforated
Surface finishing
Galvanized
Suitable for width
800 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Universal
Horizontal
Housing material
Sheet steel
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Functions
Additional equipment
Mounting position within enclosure
Symmetrical

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.