Eaton Moeller series xEffect - AZ MCB. Miniature circuit breaker (MCB), 32A, 4p, type D characteristic
| Product Name |
Eaton Moeller series xEffect - AZ MCB
|
| Catalog Number |
174543
|
| EAN |
4015081709991
|
| Product Length/Depth |
75 mm
|
| Product Height |
90 mm
|
| Product Width |
108 mm
|
| Product Weight |
0.906 kg
|
| Compliances |
RoHS compliant
|
| Certifications |
EN45545-2
IEC 61373 IEC/EN 60947-2 |
| Current limiting class |
3
|
| Features |
Can be fitted with auxiliary accessories
Suitable for Isolation Suitable for IT systems Suitable for Rolling Stock applications Neutral conductor switches concurrently with the phase conductors |
| Functional group |
Overcurrent protection
|
| Internal resistance at room temperature (single-pole, 50 Hz) |
3.2 mΩ
|
| Amperage Rating |
32 A
|
| Application |
|
| Nominal current |
32 A
|
| Number of poles |
Four-pole
|
| Number of poles (protected) |
4
|
| Number of poles (total) |
4
|
| Release characteristic |
D
|
| Tripping characteristic |
D
|
| Type |
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Ambient operating temperature - max |
55 °C
|
| Ambient operating temperature - min |
-25 °C
|
| Rated operational current for specified heat dissipation (In) |
32 A
|
| Direction of incoming supply |
Bidirectional
|
| Frequency rating - max |
60 Hz
|
| Frequency rating - min |
50 Hz
|
| Operational voltage (IEC/EN 60947-2) - max |
400 VAC
|
| Overvoltage category |
III
|
| Pollution degree |
2
3 |
| Rated impulse withstand voltage (Uimp) |
4 kV
|
| Rated insulation voltage (Ui) |
440 V
|
| Rated operational voltage (Ue) - max |
400 V
|
| Rated service short-circuit breaking capacity (IEC/EN 60947-2) - Ics |
20 kA
|
| Rated short-circuit breaking capacity (IEC 60947-2)- Icu at 400 V |
25 kA
|
| Rated switching capacity (IEC/EN 60947-2) |
25 kA
|
| Voltage rating |
230 V AC / 400 V AC
|
| Voltage rating (IEC/EN 60947-2) |
230/400 V AC
|
| Voltage rating at DC |
60 V DC (per pole)
|
| Voltage type |
AC
|
| Built-in depth |
65.5 mm
|
| Connectable conductor cross section (multi-wired) - max |
50 mm²
|
| Connectable conductor cross section (multi-wired) - min |
2.5 mm²
|
| Connectable conductor cross section (solid-core) - max |
50 mm²
|
| Connectable conductor cross section (solid-core) - min |
2.5 mm²
|
| Contact position indicator color |
Red = ON
Green = OFF |
| Degree of protection |
IP20 (With terminal cover)
IP40 (in Enclosure) |
| Frame |
45 mm
|
| Mounting Method |
Two lock-in position on DIN rail (EN/IEC 60715)
|
| Mounting position |
As required
|
| Mounting width per pole |
27 mm
|
| Terminal capacity |
2.5 mm² - 50 mm²
|
| Terminals (top and bottom) |
Screw-type with pressure plate
|
| Width in number of modular spacings |
6
|