Download document () of 20
We make what matters work*

174555

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, 2x IZMX16, fixed mounted design, W=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174555
EAN
4015081710102
Product Length/Depth
90 mm
Product Height
545 mm
Product Width
360 mm
Product Weight
10.14 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.