Download document () of 20
We make what matters work*

174560

Eaton xEnergy Main LV systems LV switchgear. Front cover, 2x IZMX16, fixed mounted design, W=1000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174560
EAN
4015081710157
Product Length/Depth
60 mm
Product Height
640 mm
Product Width
490 mm
Product Weight
12.03 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Door
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.