Download document () of 20
We make what matters work*

174561

Eaton xEnergy Main LV systems LV switchgear. Front cover, 2x IZMX16, withdrawable unit, W=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174561
EAN
4015081710164
Product Length/Depth
60 mm
Product Height
640 mm
Product Width
390 mm
Product Weight
9.41 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Door
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.