Download document () of 20
We make what matters work*

174563

Eaton xEnergy Main LV systems LV switchgear. Horizontal partition, 2x IZMX16, W=800mm, D=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174563
EAN
4015081710188
Product Length/Depth
620 mm
Product Height
40 mm
Product Width
660 mm
Product Weight
2.26 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Untreated
Color
Red
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm
Material
Plastic
Suitable for
Internal separation form 4b
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.