Download document () of 20
We make what matters work*

174565

Eaton xEnergy Main LV systems LV switchgear. Horizontal partition, 2x IZMX16, W=800mm, D=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174565
EAN
4015081710201
Product Length/Depth
620 mm
Product Height
40 mm
Product Width
660 mm
Product Weight
2.43 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Other
Color
Other
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.