Download document () of 20
We make what matters work*

174567

Eaton xEnergy Main LV systems LV switchgear. Vertical partition, 2x IZMX16, bottom, D=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174567
EAN
4015081710225
Product Length/Depth
502 mm
Product Height
1268 mm
Product Width
65 mm
Product Weight
13.09 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Powder coating
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
65 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 4b
Internal separation form 4a
Internal separation form 2b
Internal separation form 3a
Internal separation form 2a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.