Download document () of 20
We make what matters work*

174569

Eaton xEnergy Main LV systems LV switchgear. Plastic cover, 2x IZMX16, HxW=650x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174569
EAN
4015081710249
Product Length/Depth
26 mm
Product Height
600 mm
Product Width
312 mm
Product Weight
2.1 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Scaffold
Model
Front plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.