Download document () of 20
We make what matters work*

174580

Eaton xEnergy Main LV systems LV switchgear. Front plate 2xIZMX16, fixed, W=500x800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174580
EAN
4015081710355
Product Length/Depth
29.5 mm
Product Height
500 mm
Product Width
720 mm
Product Weight
2.6 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating
Material
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.