Download document () of 20
We make what matters work*

174589

Eaton xEnergy Main LV systems LV switchgear, Cable duct 2m

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174589
EAN
4015081710447
Product Length/Depth
2000 mm
Product Height
30 mm
Product Width
45 mm
Product Weight
3.2 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.