Download document () of 20
We make what matters work*

174590

Eaton xEnergy Main LV systems LV switchgear, Treat-plate for cable anchoring rail M5

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174590
EAN
4015081710454
Product Length/Depth
48 mm
Product Height
6 mm
Product Width
14 mm
Product Weight
22 g
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.