Download document () of 20
We make what matters work*

174591

Eaton xEnergy Main LV systems LV switchgear, Thread-plate for cable anchoring rail M6

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
174591
EAN
4015081710461
Product Length/Depth
48 mm
Product Height
6 mm
Product Width
14 mm
Product Weight
24 g
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.