Knowledge Search
Download document () of 20
We make what matters work*

1745DC

Eaton Crouse-Hinds series squeeze type connector, FMC, 90° angle, Insulated, Zinc die cast, 3"

General specifications

Product Name
Eaton Crouse-Hinds series squeeze type connector
Catalog Number
1745DC
UPC
784564003737
Product Weight
4.863 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
FMC
Style
Squeeze
Material
Zinc die cast
Connector type
90° angle
Insulator
Insulated
Trade size
3"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.