Download document () of 20
We make what matters work*

174606

Eaton DX EMC filter for frequency converter, 3-phase 520 V, 15 A

General specifications

Product Name
Eaton DX Radio interference suppression filter - low
Catalog Number
174606
EAN
4015081710614
Product Length/Depth
155 mm
Product Height
310 mm
Product Width
60 mm
Product Weight
3 kg
Certifications
IEC/EN 61800-3
EN 50178
Catalog Notes
low leakage current

Product specifications

Used with
DA1
DC1
DE1
DG1
DM1
Product Category
Accessories
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Accessory/spare part type
Filter
Altitude
Max. 2000 m
At higher altitudes observe derating
Number of phases
3
Mains voltage tolerance
Max. 520 V (+10 %)
Connection type
Connection terminal, PE stud, prefabricated cables
Degree of protection
IP20, when connected
IP00
IP20
Mounting method
Side mounting
Base mounting
Rated operational current (Ie) - max
15 A
Rated operational current for specified heat dissipation (In)
15 A
Static heat dissipation, non-current-dependent Pvs
0 W

Export product specification