Knowledge Search
Download document () of 20
We make what matters work*

1747

Eaton Crouse-Hinds series FMC clamp type connector, FMC, 90° angle, Insulated, Malleable iron, 4"

General specifications

Product Name
Eaton Crouse-Hinds series FMC clamp type connector
Catalog Number
1747
UPC
784564117472
Product Length/Depth
19.3 in
Product Height
8.9 in
Product Width
8.1 in
Product Weight
15.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
FMC
Style
Clamp
Material
Malleable iron
Connector type
90° angle
Insulator
Insulated
Trade size
4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.