Download document () of 20
We make what matters work*

174716
EU1M-SWD-NOP

Eaton EU1M SWD T-Connector Universal module IP69K

General specifications

Product Name
Eaton SWD4 Accessory Plug-in connection
Catalog Number
174716
EAN
4015081712021
Product Length/Depth
85.6 mm
Product Height
20.1 mm
Product Width
41.1 mm
Product Weight
0.05 kg
Certifications
UL File No.: E170645
CSA
UL
IEC/EN 61131-2
Catalog Notes
Substitute module for configured but not yet installed SWD modules (IP67)

Product specifications

Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Burst impulse
2 kV, Supply cable, according to IEC/EN 61131-2, Level 3
1 kV, Signal cable, according to IEC/EN 61131-2, Level 3
1 kV, SmartWire-DT cable, according to IEC/EN 61131-2, Level 3
Climatic proofing
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Connection to SmartWire-DT
Yes
Air pressure
795 - 1080 hPa (operation)
Environmental conditions
Condensation: permissible
Mounting method
DIN rail
Screw fixing (M4)
Mounting section (Clip M20)
Mounting position
As required
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Contact discharge
4 kV, according to IEC/EN 61131-2, Level 2, ESD
Overvoltage category
II
Constant acceleration
1 g, 8.4 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Constant amplitude
3,5 mm, 5 - 8.4 Hz, according to IEC/EN 61131-2, Vibrations
Surge rating
0.5 kV, Surge power cables, Surge (IEC/EN 61131-2:2008, Level 1), EMC
1 kV, Surge I/O cables, Surge (IEC/EN 61131-2:2008, Level 1), EMC
Electrical accessory type
Adapter
Electromagnetic fields
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
1 V/m at 2.0 - 2.7 GHz (according to IEC/EN 61131-2:2008)
3 V/m at 1.4 - 2 GHz (according to IEC/EN 61131-2:2008)
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Radio interference class
Class A (EN 55011)
Connection type
5-pin M12 socket (A-keyed), Supply and I/O sensor
SWD-IN : M12 plug (A-keyed), 5 pole
SWD-OUT: M12 socket (A-keyed), 5 pole
Relative humidity
5 - 95 % (non-condensing, IEC/EN 60068-2-30)
Current consumption
45 mA, SmartWire-DT network, 24 V, without sensor and without I/O supply
Data transfer rate
2 MBit/s, SmartWire-DT
Setting automatically
Degree of protection
IP69 (according to IEC/EN 60529, EN 50178, VBG 4)
IP69
Mechanical accessory type
Other
Functions
For configured but not yet installed SWD modules connected to the SWD ribbon cable SWD4-..LR5-2S
Station
SmartWire-DT slave, SmartWire-DT network
Shock resistance
30 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
LED indicator
Status indication of SmartWire-DT network: Green LED
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0.9 W
Product category
SmartWire-DT slave
Power loss
0.9 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.