Download document () of 20
We make what matters work*

174719

Eaton EU1E SmartWire-DT IP67 T-Connector analog module, one 0 - 10 V analog output with power supply, one M12 I/O socket

General specifications

Product Name
Eaton EU1E Analog module
Catalog Number
174719
EAN
4015081712052
Product Length/Depth
85.6 mm
Product Height
20.1 mm
Product Width
56.9 mm
Product Weight
0.07 kg
Certifications
UL
CSA
UL File No.: E170645
IEC/EN 61131-2

Product specifications

Type
  • Analog modules
  • Analog outputs
Features
Output signal configurable
Fieldbus connection over separate bus coupler possible
Analog outputs configurable
Overload protection (sensor supply)
Short-circuit protection (sensor supply)
Output, voltage
Analog inputs configurable
Fieldbus connection over separate bus coupler possible
Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Pollution degree
3
Burst impulse
1 kV, Signal cable, according to IEC/EN 61131-2, Level 3
2 kV, Supply cable, according to IEC/EN 61131-2, Level 3
1 kV, SmartWire-DT cable, according to IEC/EN 61131-2, Level 3
Resolution
12 Bit (Analog outputs)
Climatic proofing
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Connection to SmartWire-DT
Yes
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
None
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
Rated operational current for specified heat dissipation (In)
0 A
Resolution of the analog outputs
12 Bit
Static heat dissipation, non-current-dependent Pvs
1.2 W
Product category
SmartWire-DT slave
Power consumption
1.2 W
Environmental conditions
Condensation: permissible
Output voltage
0 - 10 V (analog outputs)
Explosion safety category for gas
None
Output current
Max. 10 mA
Mounting method
DIN rail
Screw fixing (M4)
Rail mounting possible
Mounting section (Clip M20)
Wall mounting/direct mounting
Current consumption
52 mA, SmartWire-DT network
70 mA, Max. current consumption per M12 I/O plug, Sensor supply, SmartWire-DT network
Voltage type
DC
Mounting position
As required
Output
0 - 10 V
Contact discharge
4 kV, according to IEC/EN 61131-2, Level 2, ESD
Overvoltage category
II
Constant acceleration
1 g, 8.4 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Constant amplitude
3,5 mm, 5 - 8.4 Hz, according to IEC/EN 61131-2, Vibrations
Surge rating
1 kV, Surge I/O cables, Surge (IEC/EN 61131-2:2008, Level 1), EMC
0.5 kV, Surge power cables, Surge (IEC/EN 61131-2:2008, Level 1), EMC
Potential isolation
Between Outputs to SmartWire-DT: no
Power loss
1.2 W
Conversions
20 ms, Analog outputs
Electromagnetic fields
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
3 V/m at 1.4 - 2 GHz (according to IEC/EN 61131-2:2008)
1 V/m at 2.0 - 2.7 GHz (according to IEC/EN 61131-2:2008)
Number of inputs (analog)
0
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Protocol
Other bus systems
Radio interference class
Class A (EN 55011)
Relative humidity
5 - 95 % (non-condensing, IEC/EN 60068-2-30)
Connection type
SWD-OUT: M12 socket (A-keyed), 5 pole
SWD-IN : M12 plug (A-keyed), 5 pole
5-pin M12 socket (A-keyed), Supply and I/O sensor
Repetition accuracy
0.5 % (Analog outputs)
Data transfer rate
2 MBit/s, SmartWire-DT
Setting automatically
Degree of protection
IP69K
NEMA 4X
Station
SmartWire-DT slave, SmartWire-DT network
Shock resistance
30 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts
Short-circuit protection
Yes, Short-circuit proof, Analog outputs
Functions
For connection of analog I/O signals
System accessory
Yes
Total error
± 1 %, Outputs
LED indicator
Status indication of SmartWire-DT network: Green LED
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
1

Export product specification

Installation instructions

Installation videos

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.