Download document () of 20
We make what matters work*

174732

Eaton EU2E SmartWire-DT T-Connector for IP69K I/O modules, 24 V DC, four parameterizable inputs/outputs with power supply, two M12 I/O sockets EU2E-SWD-4DD

General specifications

Product Name
Eaton EU2E Digital module
Catalog Number
174732
EAN
4015081712182
Product Length/Depth
98 mm
Product Height
20.1 mm
Product Width
56.9 mm
Product Weight
0.085 kg
Certifications
UL
UL File No.: E170645
CSA
IEC/EN 61131-2
Catalog Notes
Plug configuration (X1: 2 I/O, X2: 2 I/O)

Product specifications

Type
Digital modules
Features
Fieldbus connection over separate bus coupler possible
Digital inputs configurable
Overload proof (with diagnostics)
Digital outputs configurable
Overload protection (sensor supply)
Short-circuit protection (sensor supply)
Fieldbus connection over separate bus coupler possible
Air discharge
8 kV, according to IEC 61131-2, level 3, ESD
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Screw connection
Number of inputs (digital)
4
Pollution degree
3
Burst impulse
1 kV, SmartWire-DT cable, according to IEC/EN 61131-2, Level 3
1 kV, Signal cable, according to IEC/EN 61131-2, Level 3
2 kV, Supply cable, according to IEC/EN 61131-2, Level 3
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Dry heat to IEC 60068-2-2
Connection to SmartWire-DT
Yes
Air pressure
795 - 1080 hPa (operation)
Category (EN 954-1)
None
Explosion safety category for dust
None
Environmental conditions
Condensation: permissible
Input
Max. 4 Freely configurable inputs/outputs
Explosion safety category for gas
None
Output current
0.5 A
Mounting method
Rail mounting possible
Wall mounting/direct mounting
DIN rail
Mounting section (Clip M20)
Screw fixing (M4)
Current consumption
70 mA, Max. current consumption per M12 I/O plug, Sensor supply, SmartWire-DT network
75 mA, SmartWire-DT network, 24 V, without sensor and without I/O supply
Voltage type
DC
Mounting position
As required
Output
Max. 4 Freely configurable inputs/outputs
Max. 4 Transistor Outputs
Contact discharge
4 kV, according to IEC/EN 61131-2, Level 2, ESD
Overvoltage category
II
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Input current at signal 1
4 mA
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Constant acceleration
1 g, 8.4 - 150 Hz, according to IEC/EN 61131-2, Vibrations
Constant amplitude
3,5 mm, 5 - 8.4 Hz, according to IEC/EN 61131-2, Vibrations
Surge rating
0.5 kV, Surge power cables, Surge (IEC/EN 61131-2:2008, Level 1), EMC
1 kV, Surge I/O cables, Surge (IEC/EN 61131-2:2008, Level 1), EMC
Potential isolation
Inputs for SmartWire-DT: no
Input to input: no
Output to output: no
Output to input: no
Between Outputs to SmartWire-DT: no
Power loss
1.8 W
Electromagnetic fields
10 V/m at 80 - 1000 MHz (according to IEC/EN 61131-2:2008)
3 V/m at 1.4 - 2 GHz (according to IEC/EN 61131-2:2008)
1 V/m at 2.0 - 2.7 GHz (according to IEC/EN 61131-2:2008)
Radiated RFI
10 V (IEC/EN 61131-2:2008, Level 3)
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Protocol
Other bus systems
Radio interference class
Class A (EN 55011)
Number of outputs (digital)
4
Relative humidity
5 - 95 % (non-condensing, IEC/EN 60068-2-30)
Connection type
SWD-IN : M12 plug (A-keyed), 5 pole
5-pin M12 socket (A-keyed), Supply and I/O sensor
SWD-OUT: M12 socket (A-keyed), 5 pole
Data transmission type
Other
Data transfer rate
2 MBit/s, SmartWire-DT
Setting automatically
Degree of protection
IP69K
Station
SmartWire-DT slave, SmartWire-DT network
Input delay
< 0.2 ms
Shock resistance
30 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 9 Impacts
Short-circuit protection
Outputs are short-circuit proof
Short-circuit tripping current
Max. 1.2 A over 3 ms, Digital semi-conductor outputs
Lamp load
≤ 3 W (at RLL)
Functions
Short-circuit protection, outputs available
For connection of digital I/O signals
System accessory
Yes
Limit value type 1
High: > 15 V DC
Low: < 5 V DC
Input current
4 mA (at 24 V DC, Digital inputs)
LED indicator
Status indication of input: Yellow LED
Status indication of display outputs: Yellow LED
Status indication of SmartWire-DT network: Green LED
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
Permitted voltage at input - max
28.8 V
Permitted voltage at input - min
20.4 V
Permitted voltage at output - max
28.8 V
Permitted voltage at output - min
20.4 V
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1.8 W
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
0 VDC
Time delay at signal exchange - max
0.2 ms
Product category
SmartWire-DT slave
Switching capacity
IEC/EN 60947-5-1, utilization category DC-13, Digital outputs

Export product specification

Installation instructions

Installation videos

Manuals and user guides

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.