Download document () of 20
We make what matters work*

177080

Eaton xComfort Micro/Mini LV systems Final Distribution Boards. Mini transparent door, 6 HP

General specifications

Product Name
Eaton xComfort Micro/Mini door
Catalog Number
177080
EAN
4015081715237
Product Length/Depth
123.6 mm
Product Height
20.2 mm
Product Width
81.5 mm
Product Weight
0.03 kg
Compliances
RoHS conform

Product specifications

Used with
Transparent window
Type
MINI distribution board Spare parts
Accessory/spare part type
MINI
Door
Accessory
Spare part
Functions
Spare part
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.