Download document () of 20
We make what matters work*

177085

Eaton xEnergy Main LV systems LV switchgear. Top plate without flange apertures, for WxD = 300 x 600 mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177085
EAN
4015081715282
Product Length/Depth
482 mm
Product Height
18 mm
Product Width
207 mm
Product Weight
1.6 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
300 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.