Download document () of 20
We make what matters work*

177095

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, NZM4, 3/4p, withdrawable unit, W=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177095
EAN
4015081715381
Product Length/Depth
28 mm
Product Height
648 mm
Product Width
689 mm
Product Weight
9.15 kg
Compliances
RoHS conform

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification